Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.100 Threaded inserts for wooden and soft plastic materials
02.300.100.20 Threaded inserts self-cutting
BN 1210 Screwed inserts for wood applications, with socket head
BN 1210 - Screwed inserts for wood applications, with socket head (Rampa® SK; ~DIN 7965), steel, zinc plated blue
Bossard Catalog
...
BN 1210 - Screwed inserts for wood applications, with socket head (Rampa® SK; ~DIN 7965), steel, zinc plated blue
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 1210 1199021 screwed insert for wood M6x15
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Thread
GEW
Nominal thread diameter
D [mm]
Thread core diameter
D1 [mm]
Threaded pitch
P [mm]
Overall height
M [mm]
Diameter
D2 [mm]
S [mm]
BOHRLOCH [mm]
1
|
M4x8
2
|
M4x10
3
|
M5x10
4
|
M5x12
5
|
M5x14
6
|
M6x10
7
|
M6x12
8
|
M6x15
9
|
M6x18
10
|
M8x15
11
|
M8x18
12
|
M8x14
13
|
M8x18
14
|
M8x23
15
|
M10x15
16
|
M10x20
1198904
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M4
4.000
3.242
0.700
8.000
8.000
4.000
6.900
1419986
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M4
4.000
3.242
0.700
10.000
8.000
4.000
6.900
1198912
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M5
5.000
4.134
0.800
10.000
10.000
5.000
8.900
1419994
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M5
5.000
4.134
0.800
12.000
10.000
5.000
8.900
1198920
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M5
5.000
4.134
0.800
14.000
10.000
5.000
8.900
1198939
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M6
6.000
4.917
1.000
10.000
12.000
6.000
10.400
1420003
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M6
6.000
4.917
1.000
12.000
12.000
6.000
10.400
1199021
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M6
6.000
4.917
1.000
15.000
12.000
6.000
10.400
1199048
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M6
6.000
4.917
1.000
18.000
12.000
6.000
10.400
1199056
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M8
8.000
6.647
1.250
15.000
14.000
8.000
12.400
1420011
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M8
8.000
6.647
1.250
18.000
14.000
8.000
12.400
1199064
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M8
8.000
6.647
1.250
14.000
16.000
8.000
14.500
1199072
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M8
8.000
6.647
1.250
18.000
16.000
8.000
14.500
1199080
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M8
8.000
6.647
1.250
23.000
16.000
8.000
14.500
1199099
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M10
10.000
8.376
1.500
15.000
18.500
10.000
16.700
1420038
Rampa® SK
~DIN 7965
Steel
zinc plated blue
M10
10.000
8.376
1.500
20.000
18.500
10.000
16.700
Show compressed display (17 products)
Part information
Similar parts
Request for quote (RFQ)
Bossard Catalog
- BN 1210
Order number
1199021
Shorttext
Screwed inserts for wood applications, with socket head (Rampa® SK; ~DIN 7965), steel, zinc plated blue
Latest change
22.04.2025 12:02:21
Unit
Keywords
Catalog
Specific
Technologies
Threaded inserts
applications
blue
fastening
inserts
materials
socket head
soft plastic
steel
wood
wooden
zinc plated
Classifications
ICS
21.060.20 Nuts
CNS
CNSERPBASE Object Properties
ECLASS 5.1
23-11-08-06 Nut (special type)
Publication date (year-month)
DIN 7965
Thread design according to standard letter
DIN 202
ECLASS 5.0
23-11-08-06 Nut (special type)
Thread code letter
M
Thread code letter, acc. to standard
DIN 202
Dimension standard
DIN 7965